IESNA:LM-63-2002
[TEST]P1291110
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R65W2N902765DE010 E3D1LI_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 6500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]476
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 5.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
581.7 577.4 568 557 546.2 538 532 527.1 522.8 518.5
514.4 509.9 505.2 499.5 493.4 486.2 477.6 468.2 458 447.3
437.3 427.1 417.9 408.3 397.2 384.3 368.8 350.2 329.3 307
283.7 258.1 232.6 219.5 206.8 181 155.5 132.1 108.8 96.8
87.3 70.6 57.7 35.6 22.7 13.3 4.9 1 0.6 0.4
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0
